BT-MLC-S-C
Mounting device
| Suitable for product group | Safety light curtains |
| Suitable for | MLC 520S safety light curtains |
| Net weight | 14 g |
| Type of fastening, at system | Screw type |
| Type of fastening, at device | Clampable |
| Type of mounting device | C-shaped mounting bracket |
| Mounting device material | Plastic |
| Shock absorber | No |
| Customs tariff number | 39269097 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |