BTU 300M-D14
Mounting system
| Contains | 2x M4 x 20 screw 2x M4 x 25 screw 4x position washers |
| Suitable for product group | Optical distance sensors Switching sensors, cubic |
| Suitable for | 8 series sensors 10 series sensors 25C series sensors 46B series sensors 46C series sensors ODSL 9 |
| Standard designation, metal mounting device | Aluminum Steel, galvanized |
| Net weight | 59 g |
| Design of mounting device | Mounting system |
| Type of fastening, at system | For 14 mm rod Sheet-metal mounting |
| Type of fastening, at device | Screw type Suited for M4 screws |
| Type of mounting device | Adjustable Clampable Turning, 360° |
| Mounting device material | Metal |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |