BTU 500M-Set

Mounting system

Part no.: 50152257

2 Working Days

Suitable for RSL 200 safety laser scanner
Dimension (W x H x L) 90 mm x 81.2 mm x 29 mm
Net weight 510 g
Housing color Black
Design of mounting device Mounting system, adjustability in 2 axes
Type of fastening, at system Through-hole mounting
Type of fastening, at device Screw type
Swivel range -5 ... 5 °
Mounting device material Steel
Customs tariff number 73182900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ECLASS 16.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
UNSPSC 26.08 31242100
3D-CAD model - zip