BTU 500M
Mounting system
| Suitable for | RSL 200 safety laser scanner |
| Dimension (W x H x L) | 112 mm x 81.2 mm x 29 mm |
| Net weight | 398 g |
| Housing color | Black |
| Design of mounting device | Mounting system, adjustability in 2 axes |
| Type of fastening, at system | Through-hole mounting |
| Type of fastening, at device | Screw type |
| Swivel range | -5 ... 5 ° |
| Mounting device material | Steel |
| Customs tariff number | 73182900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |