BTX 025M-W23
Mounting plate
| Contains | 2 M3 x 20 screws 2 M5 x 16 screws 2x M4 x 25 screw 2x M5 mounting nut 2x washers with Ø 3,2 mm each 2x washers with Ø 4,3 mm each |
| Suitable for product group | Switching sensors, cubic |
| Suitable for | 15 series sensors 25C series sensors 46C series sensors |
| Net weight | 46 g |
| Housing color | Silver |
| Design of mounting device | Mounting plate |
| Type of fastening, at system | Suited for M5 screws Through-hole mounting |
| Type of fastening, at device | Screw type Suited for M3 screws Suited for M4 screws |
| Material | Metal, aluminum |
| Shock absorber | No |
| Customs tariff number | 83024900 |
| ECLASS 5.1.4 | 27279202 |
| ECLASS 8.0 | 27279202 |
| ECLASS 9.0 | 27273701 |
| ECLASS 10.0 | 27273701 |
| ECLASS 11.0 | 27273701 |
| ECLASS 12.0 | 27273701 |
| ECLASS 13.0 | 27273701 |
| ECLASS 14.0 | 27273701 |
| ECLASS 15.0 | 27273701 |
| ECLASS 16.0 | 27273701 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |
| UNSPSC 26.08 | 31242100 |