CB-M12-2000-5GF/GM

Interconnection cable

Part no.: 548362

Icon
Results list: 1 products found
KDS U-M12-5A-M12-5A-V1-020
Interconnection cable
Part no.: 50133297
  • Connection: Connector, M12  - Connector, M12
  • Connection 01, version: Female
  • Connection 1, no. of pins: 5 Piece(s)
  • Connection 02, version: Axial, Male
Part no.: 50133297

Available immediately

Application Oil and lubricant resistant
Type of connection Connector
Thread size M12
Type Female
No. of pins 5 -pin
Encoding A-coded
Version Axial
Connector, LED No
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Version Axial
Sheathing color Black
Shielded No
Cable design Interconnection cable
Cable length 2,000 mm
Sheathing material PUR
Approvals UL
c UL
Customs tariff number 85444290
ECLASS 8.0 27279218
ECLASS 9.0 27060311
ETIM 5.0 EC001855
ETIM 6.0 EC001855
3D-CAD model - zip