CRT 20B M/N-60-001-S12
Color sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 20B |
| Application | Detection of one color |
| Special version | Autocollimation Teach input |
| Operating range | Guaranteed operating range |
| Operating range | 51 ... 69 mm |
| Beam path | Focused |
| Light source | LED, RGB |
| Light spot size [at sensor distance] | 13 mm [60 mm] |
| Light spot orientation | Round |
| Type of light spot geometry | Round |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Open-circuit current | 0 ... 80 mA |
| Number of teach inputs | 1 Piece(s) |
| Type | Teach input |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, NPN |
| Switching principle | Light/dark switchable |
| Switching frequency | 6,000 Hz |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 30 mm x 80 mm x 53 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 400 g |
| Housing color | Red |
| Type of fastening | Fastening thread Through-hole mounting |
| Type of display | LED |
| Operational controls | Membrane keyboard |
| Ambient temperature, operation | -10 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270907 |
| ECLASS 9.0 | 27270907 |
| ETIM 5.0 | EC001817 |
| ETIM 6.0 | EC001817 |