CRT 442 K/N-12-001-S12
Color sensor
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 442 |
| Application | Detection of one color |
| Special version | Teach input |
| Operating range | Guaranteed operating range |
| Operating range | 10.5 ... 14.5 mm |
| Beam path | Focused |
| Light source | LED, RGB |
| Light spot size [at sensor distance] | 1.5 mm x 6.5 mm |
| Light spot orientation | Vertical |
| Type of light spot geometry | Rectangular |
| Protective circuit | Polarity reversal protection Short circuit protected |
| Supply voltage UB | 0 ... 28.8 V, DC |
| Open-circuit current | 0 ... 80 mA |
| Number of teach inputs | 1 Piece(s) |
| Type | Teach input |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, NPN |
| Switching principle | Light switching |
| Switching frequency | 1,500 Hz |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Plastic |
| No. of pins | 4 -pin |
| Encoding | A-coded |
| Design | Cubic |
| Dimension (W x H x L) | 12 mm x 40 mm x 22 mm |
| Housing material | Plastic |
| Plastic housing | PC-ABS |
| Lens cover material | Plastic / PMMA |
| Net weight | 11 g |
| Housing color | Red |
| Type of fastening | Through-hole mounting |
| Type of display | LED |
| Operational controls | Teach button |
| Ambient temperature, operation | -10 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27270907 |
| ECLASS 9.0 | 27270907 |
| ETIM 5.0 | EC001817 |
| ETIM 6.0 | EC001817 |