CT30-1050S

Safety light curtain transmitter

Part no.: 563310

Icon Icon Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

This is a combination product: receiver and transmitter of the same series are required for operation.
Please ensure that both devices are replaced with the appropriate product alternatives.
Please use the receiver's designation or part number to find an alternative transmitter/receiver combination.

Series COMPACTplus
Device type Transmitter
Cascading Wired cascading, Guest
Application Hand protection
Type 4, IEC/EN 61496
SIL 3, IEC 61508
SILCL 3, IEC/EN 62061
Performance Level (PL) d, EN ISO 13849-1
PFHD 7.3E-09 per hour
Mission time 20 years, EN ISO 13849-1
Resolution 30 mm
Protective field height 1,050 mm
Operating range 0 ... 18 m
Synchronization Optical between transmitter and receiver
Light source LED, Infrared
Wavelength 880 nm
Mean power of transmitter diode 8.73 µW
Transmitted-signal shape Modulated
LED group 1
Dimension (W x H x L) 52 mm x 1,134 mm x 55 mm
Housing material Metal
Metal housing Aluminum
Lens cover material Plastic / PMMA
Material of end caps Plastic
Net weight 3,100 g
Housing color Yellow, RAL 1021
Type of fastening Groove mounting
Ambient temperature, operation 0 ... 55 °C
Ambient temperature, storage -25 ... 70 °C
Relative humidity (non-condensing) 15 ... 95 %
Degree of protection IP 65
Protection class III
Approvals c UL US
US patents US 6,418,546 B
US 6,876,457 B
Customs tariff number 85365019
ECLASS 8.0 27272704
ECLASS 9.0 27272704
ETIM 5.0 EC002549
ETIM 6.0 EC002549
Operating instructions - pdf
EC declaration of conformity - pdf
Certificate - TÜV Süd - pdf
Certificate - c TÜV NRTL US - pdf