CU416-10000
Connection unit
| Suitable for | RSL 420 safety laser scanner |
| Number of connections | 2 Piece(s) |
| Function | Machine interface |
| Type of connection | Cable |
| Cable length | 10,000 mm |
| Sheathing material | PUR |
| Cable color | Black |
| Number of conductors | 16 -wire |
| Function | Data interface |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Female |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | D-coded |
| Dimension (W x H x L) | 140.2 mm x 72.8 mm x 140.3 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Net weight | 2,330 g |
| Housing color | Black |
| Type of fastening | Bayonet system |
| Approvals | TÜV Süd c TÜV Süd US |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279290 |
| ECLASS 8.0 | 27279290 |
| ECLASS 9.0 | 27279090 |
| ECLASS 10.0 | 27272791 |
| ECLASS 11.0 | 27272791 |
| ECLASS 12.0 | 27272791 |
| ECLASS 13.0 | 27272791 |
| ECLASS 14.0 | 27272791 |
| ECLASS 15.0 | 27272791 |
| ECLASS 16.0 | 27272791 |
| ETIM 5.0 | EC002498 |
| ETIM 6.0 | EC003015 |
| ETIM 7.0 | EC003015 |
| ETIM 8.0 | EC003015 |
| ETIM 9.0 | EC003015 |
| ETIM 10.0 | EC003015 |