DDLS 200/200.2-60-M12

Optical data transmission

Part no.: 50106038

Icon Icon Icon
Results list: 1 products found
DDLS 508 200.4 L
Optical data transmission
Part no.: 50132930
  • Series: DDLS 500
  • Interface: PROFINET IRT
  • Special version: Not influenced by reflective surfaces
  • Working range, max.: 100 ... 200,000 mm
Part no.: 50132930

Delivery time approx. 5 business days
Series DDLS 200
Special version Not influenced by reflective surfaces
Operation of parallel light axes
Working range 200 ... 200,000 mm
Light source LED, Infrared
Transmission frequency F2
Opening angle 1 °
Supply voltage UB 18 ... 30 V, DC
Number of digital switching inputs 1 Piece(s)
Number of digital switching outputs 1 Piece(s)
Type Ethernet
Architecture Transparent
Address assignment None
Transmission speed 100 Mbit/s Tx, 2 Mbit/s Fx
Function Process
Switch functionality None
Transmission protocol TCP/IP , UDP
Number of connections 2 Piece(s)
Type of connection Connector
Thread size M12
Type Female
No. of pins 4 -pin
Encoding D-coded
Type of connection Connector
Thread size M12
Type Male
No. of pins 5 -pin
Encoding A-coded
Dimension (W x H x L) 89.25 mm x 196.5 mm x 111.8 mm
Housing material Metal
Net weight 1,245 g
Type of display Bar graph
LED
Ambient temperature, operation -5 ... 50 °C
Ambient temperature, storage -30 ... 70 °C
Degree of protection IP 65
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2:2005
EN 61000-6-4:2001
Test procedure for noise in accordance with standard EN 60068-2-64
Test procedure for oscillation in accordance with standard EN 60068-2-6
Test procedure for shock in accordance with standard EN 60068-2-27
EN 60068-2-29
Customs tariff number 84718000
ECLASS 8.0 19179090
ECLASS 9.0 19179090
ETIM 5.0 EC000515
ETIM 6.0 EC000515
3D-CAD model - zip
Package insert - pdf
Operating instructions - pdf
Product brochure - pdf
EC declaration of conformity - pdf