HCR 230-C1-018/SET

Mobile 2D-code reader

Part no.: 50153908

2 Working Days

Series HCR 2xx
Contains 1x USB interconnection cable 1.8 m
Code types, readable 2/5 Interleaved
Codabar
Codablock
Code 39
Code 93
Code 128
Data Matrix Code
DotCode
EAN 8/13
EAN 128
EAN Addendum
GS1 Databar
GS1 Databar Expanded
GS1 Databar Limited
GS1 Databar Omnidirectional
GS1 Databar Stacked
GS1 Databar Truncated
QR code
UPC
Reading distance 30 ... 350 mm
Light source LED, White
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 800 px
Opening angle, x-axis 46 °
Opening angle, y-axis 29 °
Bar code contrast (PCS) 30 %
Modulus size 0.127 ... 0.508 mm
Supply voltage UB 5 V, DC
Power consumption, max. 2 W
Rated operating current 150 mA
Type USB, RS 232
Function Process
Function Process
Type of connection RJ41
Dimension (W x H x L) 68 mm x 98 mm x 152 mm
Housing material Plastic
Net weight 130 g
Ambient temperature, operation -10 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 5 ... 95 %
Degree of protection IP 54
Customs tariff number 84719000
ECLASS 5.1.4 27280101
ECLASS 8.0 27280101
ECLASS 9.0 27280101
ECLASS 10.0 27280101
ECLASS 11.0 27280101
ECLASS 12.0 27280101
ECLASS 13.0 27280101
ECLASS 14.0 27280101
ECLASS 15.0 27280101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
EPLAN macro - edz
Operating instructions - pdf
Data sheet - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf