HRTL 55/66-S8

Diffuse sensor with background suppression

Part no.: 50115206

Icon Icon Icon Icon Icon Icon Icon Icon
Results list: 1 products found
HT55CL1/LG-M8
Diffuse sensor with background suppression
Part no.: 50148209
  • Series: 55C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.015 ... 0.4 m
  • Design: Cubic
Part no.: 50148209

Delivery time approx. 3 business days
Series 55
Operating principle Diffuse reflection principle with background suppression
Special version All stainless steel housing
Operating range Guaranteed operating range
Operating range, white 90% 0.015 ... 0.4 m
Operating range, gray 18% 0.015 ... 0.25 m
Operating range, black 6% 0.015 ... 0.17 m
Operating range limit 0.015 ... 0.4 m (typical operating range)
Beam path Collimated
Light source Laser, Red
Wavelength 650 nm
Laser class 1, IEC/EN 60825-1:2007
Mean life expectancy of laser 50,000 h
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 1 mm
Type of light spot geometry Round
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 2,000 Hz
Response time 0.25 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Stainless steel
No. of pins 4 -pin
Encoding A-coded
Dimension (W x H x L) 14 mm x 35.5 mm x 25 mm
Housing material Stainless steel
Stainless steel housing AISI 316L
Lens cover material Plastic with scratch-resistant Indium protective coating
Net weight 40 g
Housing color Silver
Type of fastening Through-hole mounting
Via optional mounting device
Compatibility of materials CleanProof+
ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 55 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB / CleanProof+ - pdf
Certificate - ECOLAB - pdf