HRTR 25B/4D,200-S8

Diffuse sensor with background suppression

Part no.: 50115136

Icon Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series 25B
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0 ... 1 m
Operating range, gray 18% 0.005 ... 0.7 m
Operating range, black 6% 0.005 ... 0.6 m
Operating range limit 0 ... 1 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 620 nm
Transmitted-signal shape Pulsed
Light spot size [at sensor distance] 19 mm x 19 mm [200 mm]
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Dark switching
Switching frequency 250 Hz
Response time 2 ms
Readiness delay 300 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Cable with connector
Cable length 200 mm
Sheathing material PUR
Cable color Black
Wire cross section 0.2 mm²
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 15 mm x 38.9 mm x 28.7 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 30 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Ambient temperature, operation -30 ... 55 °C
Ambient temperature, storage -30 ... 60 °C
Degree of protection IP 66
IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ETIM 5.0 EC002719
ETIM 6.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf