HRTR 318M/66-120-S12

Diffuse sensor with background suppression

Part no.: 50106086

2 Working Days

Icon Icon Icon
Series 318
Operating principle Diffuse reflection principle with background suppression
Operating range Guaranteed operating range
Operating range, white 90% 0.001 ... 0.12 m
Operating range, gray 18% 0.005 ... 0.11 m
Operating range, black 6% 0.008 ... 0.1 m
Operating range limit, white 90% 0.001 ... 0.14 m
Operating range limit, gray 18% 0.005 ... 0.13 m
Operating range limit, black 6% 0.008 ... 0.12 m
Operating range limit Typical operating range
Beam path Focused
Light source LED, Red
Wavelength 625 nm
Transmitted-signal shape Pulsed
LED group 1
Type of light spot geometry Rectangular
Focus Fixed
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 25 mA
Number of digital switching outputs 2 Piece(s)
Type Digital switching output
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 100 ms
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M12
Type Male
Material Plastic
No. of pins 4 -pin
Encoding A-coded
Dimension (Ø x L) 18 mm x 50 mm
Thread size M18 x 1 mm
Housing material Stainless steel
Stainless steel housing V2A
Lens cover material Plastic
Net weight 60 g
Housing color Black
Silver
Note Diodes used contain lead (Pb)
Type of display LED
Number of LEDs 1 Piece(s)
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 65 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EPLAN macro - edz
Data sheet - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf