HT3C.V/2X-M8

Diffuse sensor with background suppression

Part no.: 50155533

2 Working Days

Icon Icon Icon Icon Icon Icon
Series 3C
Operating principle Diffuse reflection principle with background suppression
Application Detection of high-gloss or polished surfaces
Detection of transparent objects
Special version V-optics
Black-white error < 10% up to 100 mm
Operating range Guaranteed operating range
Operating range, white 90% 0.015 ... 0.15 m
Operating range, gray 18% 0.015 ... 0.13 m
Operating range, black 6% 0.015 ... 0.11 m
Operating range limit 0.015 ... 0.15 m (typical operating range)
Adjustment range 20 ... 150 mm
Working range 30 ... 70 mm
Beam path Focused
Light source LED, Red
Wavelength 633 nm
Transmitted-signal shape Pulsed
LED group Exempt group (in acc. with EN 62471)
Type of light spot geometry Round
Light beam exit Front 11° angle
Focus Fixed
Focal distance 150 mm
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC, Incl. residual ripple
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 15 mA
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, NPN
Switching principle Light switching
Switching frequency 1,000 Hz
Response time 0.5 ms
Readiness delay 300 ms
Response jitter 166 µs
Number of connections 1 Piece(s)
Function Signal OUT
Voltage supply
Type of connection Connector
Thread size M8
Type Male
Material Metal
No. of pins 4 -pin
Dimension (W x H x L) 11.4 mm x 34.2 mm x 18.3 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 10 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Recommended tightening torque for M3 fastening 0.9 N·m
Compatibility of materials ECOLAB
Type of display LED
Number of LEDs 2 Piece(s)
Operational controls Multiturn potentiometer
Function of the operational control Range adjustment
Ambient temperature, operation -40 ... 60 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
IP 69K
Protection class III
Approvals c UL US
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270904
ECLASS 8.0 27270904
ECLASS 9.0 27270904
ECLASS 10.0 27270904
ECLASS 11.0 27270904
ECLASS 12.0 27270903
ECLASS 13.0 27270903
ECLASS 14.0 27270903
ECLASS 15.0 27270903
ECLASS 16.0 27270903
ETIM 5.0 EC002719
ETIM 6.0 EC002719
ETIM 7.0 EC002719
ETIM 8.0 EC002719
ETIM 9.0 EC002719
ETIM 10.0 EC002719
3D-CAD model - zip
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf
Certificate - ECOLAB - pdf