IS 288MP/2NO-1E5
Inductive switch
| Series | 288 |
| type. operating range limit Sn | 1.5 mm |
| Operating range Sa | 0 ... 1.2 mm |
| MTTF | 900 years |
| Protective circuit | Inductive protection Polarity reversal protection Short circuit protected |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 20 %, From UB |
| Open-circuit current | 0 ... 10 mA |
| Temperature drift, max. (in % of Sr) | 10 %, Over the entire operating temperature range |
| Repeatability, max. (in % of Sr) | 5 %, For UB = 20 … 30 V DC, ambient temperature Ta = 23 °C ± 5 °C |
| Switching hysteresis | 20 % |
| Number of digital switching outputs | 1 Piece(s) |
| Voltage type | DC |
| Switching current, max. | 200 mA |
| Residual current, max. | 0.1 mA |
| Voltage drop | ≤ 2 V |
| Switching element | Transistor, NPN |
| Switching principle | NO (normally open) |
| Switching frequency | 3,500 Hz |
| Readiness delay | 60 ms |
| Number of connections | 1 Piece(s) |
| Function | Signal OUT Voltage supply |
| Type of connection | Cable |
| Cable length | 2,000 mm |
| Sheathing material | PVC |
| Cable color | Gray |
| Number of conductors | 3 -wire |
| Wire cross section | 0.14 mm² |
| Design | Cubic |
| Dimension (W x H x L) | 8 mm x 8 mm x 40 mm |
| Type of installation | Embedded/flush |
| Housing material | Metal |
| Metal housing | ZAMAK |
| Sensing face material | Plastic, Polybutylene (PBT) |
| Net weight | 39 g |
| Housing color | Red, RAL 3000 Silver |
| Type of fastening | Through-hole mounting |
| Standard measuring plate | 8 x 8 mm², Fe360 |
| Type of display | LED |
| Number of LEDs | 1 Piece(s) |
| Ambient temperature, operation | -25 ... 70 °C |
| Ambient temperature, storage | -25 ... 70 °C |
| Degree of protection | IP 67 |
| Protection class | III |
| Approvals | c UL US |
| Test procedure for EMC in accordance with standard | IEC 61000-4-2 IEC 61000-4-3 IEC 61000-4-4 |
| Standards applied | IEC 60947-5-2 |
| Aluminum | 0.45 |
| Stainless steel | 0.8 |
| Copper | 0.4 |
| Brass | 0.55 |
| Fe360 steel | 1 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270101 |
| ECLASS 8.0 | 27270101 |
| ECLASS 9.0 | 27270101 |
| ECLASS 10.0 | 27270101 |
| ECLASS 11.0 | 27270101 |
| ECLASS 12.0 | 27274001 |
| ECLASS 13.0 | 27274001 |
| ECLASS 14.0 | 27274001 |
| ECLASS 15.0 | 27274001 |
| ECLASS 16.0 | 27274001 |
| ETIM 5.0 | EC002714 |
| ETIM 6.0 | EC002714 |
| ETIM 7.0 | EC002714 |
| ETIM 8.0 | EC002714 |
| ETIM 9.0 | EC002714 |
| ETIM 10.0 | EC002714 |
| UNSPSC 26.08 | 39122230 |