IT 2100ISR-3USBE

Mobile 2D-code reader

Part no.: 50154427

Delivery time approx. 25 business days
Icon Icon
Results list: 1 products found
IT 2100ISR-3USBE
Mobile 2D-code reader
Part no.: 50154427
  • Series: IT 2100
  • Interface: PS/2
  • Code types, readable: PDF417
  • Reading distance, max.: 0 ... 1,033 mm
Part no.: 50154427

Delivery time approx. 25 business days
Series IT 2100
Code types, readable 2/5 Interleaved
Aztec
Codabar
Codablock
Code 39
Code 49
Code 93
Code 128
Data Matrix Code
EAN/UPC
GS1 Databar
Maxicode
Micro PDF
Others on request
PDF417
QR code
UPC
Reading distance 0 ... 1,033 mm
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 1,080 px
Supply voltage UB 4 ... 5.5 V, DC
Power consumption, max. 2.35 W
Type PS/2, USB, RS 232
Function Process
Function Process
Type of connection RJ41
Dimension (W x H x L) 75.8 mm x 139.5 mm x 194.8 mm
Housing material Plastic
Plastic housing UL 94-V0
Net weight 330 g
Ambient temperature, operation -30 ... 50 °C
Ambient temperature, storage -40 ... 70 °C
Relative humidity (non-condensing) 0 ... 95 %
Drop height 3 m
Measurements relative to Concrete floor
Degree of protection IP 65
IP 68
Customs tariff number 84719000
ECLASS 5.1.4 27280101
ECLASS 8.0 27280103
ECLASS 9.0 27280103
ECLASS 10.0 27280103
ECLASS 11.0 27280103
ECLASS 12.0 27280103
ECLASS 13.0 27280103
ECLASS 14.0 27280103
ECLASS 15.0 27280103
ETIM 5.0 EC002550
ETIM 6.0 EC002999
ETIM 7.0 EC002999
ETIM 8.0 EC002999
ETIM 9.0 EC002999
ETIM 10.0 EC002999
EPLAN macro - edz
Configuration software - V4.5.4 - zip
USB driver - USBserial - zip
Operating instructions - pdf
Data sheet - pdf
Brief manual - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf