KB 031-3000
Interconnection cable
Part no.:
50035355
2 Working Days
| Suitable for interface | RS 232 RS 485 |
| Operating voltage | 30 V AC/DC |
| Type of connection | Sub-D |
| Connector, LED | No |
| Type | Female |
| No. of pins | 15 -pin |
| Version | Axial |
| Type of connection | JST ZHR connector |
| No. of pins | 16 -pin |
| Sheathing color | Black |
| Shielded | Yes |
| Cable design | Connection cable (open on one end) |
| Cable length | 3,000 mm |
| Wire insulation | PVC |
| Suitability for drag chains | No |
| Net weight | 303 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |