KB PB-5000-BA
Interconnection cable
Suitable for interface | PROFIBUS DP |
Type of connection | Connector |
Thread size | M12 |
Type | Female |
No. of pins | 5 -pin |
Encoding | B-coded |
Version | Axial |
Connector, LED | No |
Type of connection | Open end |
Number of conductors | 2 Piece(s) |
Sheathing color | Violet |
Shielded | Yes |
Cable length | 5,000 mm |
Sheathing material | PUR |
Customs tariff number | 85444290 |
ECLASS 8.0 | 27279218 |
ECLASS 9.0 | 27060311 |
ETIM 5.0 | EC001855 |
ETIM 6.0 | EC001855 |