KDS S-M12-5A-M12-5A-P1-010
Interconnection cable
| Application | Oil and lubricant resistant | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Female | 
| No. of pins | 5 -pin | 
| Encoding | A-coded | 
| Version | Axial | 
| Connector, LED | No | 
| Type of connection | Connector | 
| Thread size | M12 | 
| Type | Male | 
| No. of pins | 5 -pin | 
| Encoding | A-coded | 
| Version | Axial | 
| Sheathing color | Black | 
| Shielded | Yes | 
| Silicone-free | Yes | 
| Cable design | Interconnection cable | 
| Cable length | 1,000 mm | 
| Sheathing material | PUR | 
| Wire insulation | PUR | 
| Suitability for drag chains | Yes | 
| Traverse rate | Max. 3.3 m/s with horiz. traverse path of 5m and and max. acceleration of 5m/s² | 
| Properties of the outer sheathing | Free of CFC, cadmium, silicone, halogen and lead, matt, low-adhesion, abrasion-resistant, easily machine-processable | 
| Resistance of the outer sheathing | Hydrolysis and microbe resistant, good oil, gasoline and chemical resistance in accordance with VDE 0472 part 803 test B, flame retardant in accordance with UL 1581 VW1 / CSA FT1 / IEC 60332-1, IEC 60332-2-2 | 
| Torsion suitability | ±30° / m (max. 2 mio. cycles with 35 cycles / min) | 
| Width across flats | 13 mm | 
| Net weight | 65 g | 
| Bending cycles | 5,000,000 Piece(s) | 
| Bending radius, flexible laying, min. | Min. 10 x cable diameter | 
| Bending radius, stationary laying, min. | Min. 5 x cable diameter | 
| Degree of protection | IP 65 IP 67  | 
                                
| Approvals | c UL US | 
| UL file number | E366145 | 
| Customs tariff number | 85444290 | 
| ECLASS 5.1.4 | 27279201 | 
| ECLASS 8.0 | 27279218 | 
| ECLASS 9.0 | 27060311 | 
| ECLASS 10.0 | 27060311 | 
| ECLASS 11.0 | 27060311 | 
| ECLASS 12.0 | 27060311 | 
| ECLASS 13.0 | 27060311 | 
| ECLASS 14.0 | 27060311 | 
| ECLASS 15.0 | 27060311 | 
| ETIM 5.0 | EC001855 | 
| ETIM 6.0 | EC001855 | 
| ETIM 7.0 | EC001855 | 
| ETIM 8.0 | EC001855 | 
| ETIM 9.0 | EC001855 | 
| ETIM 10.0 | EC001855 |