LS 763/4 E, 2500
Single light beam safety device receiver
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | 763 | 
| Type | 2, IEC/EN 61496 | 
| Performance Level (PL) | c, EN ISO 13849-1:2008 | 
| MTTFd | 301 years, EN ISO 13849-1 | 
| Mission time | 20 years, EN ISO 13849-1 | 
| Category | 2, EN ISO 13849 | 
| Light source | LED | 
| Number of connections | 1 Piece(s) | 
| Type of connection | Cable | 
| Cable length | 2,500 mm | 
| Sheathing material | PUR | 
| Number of conductors | 3 -wire | 
| Design | Cubic | 
| Dimension (W x H x L) | 14.6 mm x 52 mm x 27 mm | 
| Customs tariff number | 85365019 | 
| ECLASS 5.1.4 | 27272701 | 
| ECLASS 8.0 | 27272701 | 
| ECLASS 9.0 | 27272701 | 
| ECLASS 10.0 | 27272701 | 
| ECLASS 11.0 | 27272701 | 
| ECLASS 12.0 | 27272701 | 
| ECLASS 13.0 | 27272701 | 
| ECLASS 14.0 | 27272701 | 
| ETIM 5.0 | EC001831 | 
| ETIM 6.0 | EC001831 | 
| ETIM 7.0 | EC001831 | 
| ETIM 8.0 | EC001831 | 
| ETIM 9.0 | EC001831 |