MA 21 100
Connection unit
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Series | MA 21 |
| Suitable for | BCL 2x series bar code readers BCL 8 series bar code readers HFxx series mobile RFID read/write systems IT 1900g series mobile 2D-code readers |
| Suitable for interface | RS 485 |
| Protective circuit | Overvoltage protection |
| Supply voltage UB | 18 ... 36 V, DC |
| Type | RS 232, RS 485 |
| Type | RS 232 |
| Number of connections | 2 Piece(s) |
| Function | Connection to device Connection with PLC Data interface Voltage supply |
| Type of connection | Terminal |
| No. of pins | 31 -pin |
| Function | Configuration interface Service interface |
| Type of connection | Sub-D |
| No. of pins | 9 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 120 mm x 55 mm x 180 mm |
| Housing material | Metal |
| Metal housing | Aluminum |
| Net weight | 640 g |
| Housing color | Red, RAL 3000 |
| Type of display | LED |
| Number of LEDs | 4 Piece(s) |
| Degree of protection | IP 65 |
| Protection class | III |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27379201 |
| ECLASS 8.0 | 27379201 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27069190 |
| ECLASS 11.0 | 27069090 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |