MA 900
Modular connection unit
| Series | MA 900 |
| Suitable for | BCL 900i series bar code readers |
| Type | RS 232, RS 422 |
| Number of connections | 1 Piece(s) |
| Function | BUS IN BUS OUT Connection to device Data interface PWR / SW IN / OUT |
| Type of connection | Sub-D |
| No. of pins | 25 -pin |
| Design | Cubic |
| Dimension (W x H x L) | 193 mm x 180 mm x 71 mm |
| Housing material | Plastic |
| Net weight | 800 g |
| Housing color | Black Red |
| Type of display | LED |
| Number of LEDs | 6 Piece(s) |
| Degree of protection | IP 65 |
| Approvals | c UL US |
| Customs tariff number | 84733080 |
| ECLASS 5.1.4 | 27069190 |
| ECLASS 8.0 | 27069190 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27069190 |
| ECLASS 11.0 | 27069090 |
| ECLASS 12.0 | 27069090 |
| ECLASS 13.0 | 27069090 |
| ECLASS 14.0 | 27069090 |
| ECLASS 15.0 | 27069090 |
| ECLASS 16.0 | 27069090 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |
| UNSPSC 26.08 | 26121600 |