MLDSET-M2-2T
Safety sensor set
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
| Special version | Integrated muting indicator |
| Integrated laser alignment aid | No |
| Integrated status indicator | No |
| Type | 4, IEC/EN 61496 |
| SIL | 3, IEC 61508 |
| SILCL | 3, IEC/EN 62061 |
| Performance Level (PL) | e, EN ISO 13849-1 |
| Mission time | 20 years, EN ISO 13849-1 |
| Category | 4, EN ISO 13849 |
| Operating range | 0.5 ... 6 m |
| Number of beams | 3 Piece(s) |
| Beam spacing | 400 mm |
| Type of muting sensors | PRK 25B retro-reflective photoelectric sensors |
| Number of muting sensors | 2 Piece(s) |
| Customs tariff number | 85365019 |
| ECLASS 8.0 | 27272703 |
| ECLASS 9.0 | 27272703 |
| ETIM 5.0 | EC001832 |