MTKZ DEMO SET
Reflector
Part no.:
50145358
2 Working Days
| Contains | 5x per article: MTKZ 7-30, MTKZ 13-30, MTKZ 15-30 10x REF: 7-A-15-30 |
| Suitable for | IPS 200i IPS 400i LSIS 472i |
| Design | Round |
| Reflective surface, diameter | 15 mm |
| Material of base material | Plastic |
| Net weight | 34 g |
| Customs tariff number | 39269097 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |