ODSIL 96B M/L-S12
Optical distance sensor
| Series | 96 |
| Type of scanning system | Against object |
| Beam path | Divergent |
| Light source | Laser, Infrared |
| Wavelength | 658 nm |
| Laser class | 1, IEC/EN 60825-1:2014 |
| Max. laser power | 0.19 W |
| Pulse duration | 0.0000065 µs |
| Light spot size [at sensor distance] | 7 mm [10,000 mm] |
| Type of light spot geometry | Round |
| Measurement range | 300 ... 10,000 mm |
| Resolution | 3.0 mm |
| Accuracy | 0.5 % |
| Reference value, accuracy | End value |
| Repeatability | 5 mm |
| Measurement time | 2.8 ... 100 ms |
| Temperature drift | 1.5 mm/K |
| Referencing | No |
| Black/white behavior | 10 mm |
| Optical distance measurement principle | Time of flight |
| Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
| Supply voltage UB | 18 ... 30 V, DC |
| Readiness delay | 300 ms |
| Type | IO-Link |
| COM mode | COM2 |
| Min. cycle time | COM2 = 2.3 ms |
| Frame type | 2.2 |
| Specification | V1.0.1 |
| SIO-mode support | No |
| Number of connections | 1 Piece(s) |
| Function | Signal IN Signal OUT Voltage supply |
| Type of connection | Connector |
| Thread size | M12 |
| Type | Male |
| Material | Metal |
| No. of pins | 5 -pin |
| Encoding | A-coded |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 380 g |
| Housing color | Red |
| Type of fastening | Dovetail grooves Through-hole mounting Via optional mounting device |
| Type of display | LED OLED display |
| Number of LEDs | 2 Piece(s) |
| Operational controls | Membrane keyboard |
| Ambient temperature, operation | -20 ... 50 °C |
| Ambient temperature, storage | -30 ... 70 °C |
| Degree of protection | IP 67 IP 69K |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |