PRK 25/66.41

Polarized retro-reflective photoelectric sensor

Part no.: 50101977

Icon
Results list: 2 products found
PRK25C.A2/2N
Polarized retro-reflective photoelectric sensor
Part no.: 50134260
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 5 m
  • Design: Cubic
Part no.: 50134260

Available immediately

PRK25C.A2/4P
Polarized retro-reflective photoelectric sensor
Part no.: 50134256
  • Series: 25C
  • Operating principle: Reflection principle
  • Operating range, max.: 0 ... 5 m
  • Design: Cubic
Part no.: 50134256

Available immediately

Series 25
Operating principle Reflection principle
Application Detection of highly transparent bottles
Special version Autocollimation
Operating range 0 ... 1.7 m
Operating range Guaranteed operating range
Operating range limit 0 ... 2 m
Operating range limit Typical operating range
Light source LED, Red
Protective circuit Polarity reversal protection
Short circuit protected
Transient protection
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 15 %, From UB
Open-circuit current 0 ... 35 mA
Number of digital switching outputs 2 Piece(s)
Switching element Transistor, Push-pull
Switching principle Light switching (PNP)/dark switching (NPN)
Switching element Transistor, Push-pull
Switching principle Dark switching (PNP)/light switching (NPN)
Switching frequency 500 Hz
Function Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PUR
Cable color Black
Number of conductors 4 -wire
Wire cross section 0.21 mm²
Dimension (W x H x L) 15 mm x 36 mm x 27 mm
Housing material Plastic
Plastic housing PC-ABS
Lens cover material Plastic / PMMA
Net weight 55 g
Housing color Red
Type of fastening Through-hole mounting
Via optional mounting device
Type of display LED
Operational controls Multiturn potentiometer
Ambient temperature, operation -20 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class II
Approvals UL
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
Data sheet - pdf