PRK 412M/P

Polarized retro-reflective photoelectric sensor

Part no.: 50081408

Icon
Results list: 2 products found
PRK412B/P
Polarized retro-reflective photoelectric sensor
Part no.: 50140145
  • Series: 412B
  • Operating principle: Reflection principle
  • Operating range, max.: 0.02 ... 1.8 m
  • Design: Cylindrical
Part no.: 50140145

Available immediately

PRK412B/4
Polarized retro-reflective photoelectric sensor
Part no.: 50140144
  • Series: 412B
  • Operating principle: Reflection principle
  • Operating range, max.: 0.02 ... 1.8 m
  • Design: Cylindrical
Part no.: 50140144

Available immediately

Series 412
Operating principle Reflection principle
Operating range 0.15 ... 1.3 m
Operating range Guaranteed operating range
Operating range limit 0.15 ... 1.6 m
Operating range limit Typical operating range
Beam path Divergent
Light source LED, Red
Wavelength 660 nm
LED group 1
Type of light spot geometry Rectangular
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 10 ... 30 V, DC
Residual ripple 0 ... 10 %, From UB
Open-circuit current 0 ... 20 mA
Number of digital switching outputs 1 Piece(s)
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 700 Hz
Response time 0.7 ms
Readiness delay 25 ms
Function Signal IN
Signal OUT
Voltage supply
Type of connection Cable
Cable length 2,000 mm
Sheathing material PVC
Cable color Gray
Number of conductors 4 -wire
Wire cross section 0.14 mm²
Dimension (Ø x L) 12 mm x 55 mm
Thread size M12 x 1 mm
Housing material Metal
Metal housing Nickel-plated brass
Lens cover material Plastic
Net weight 60 g
Housing color Silver
Type of display LED
Operational controls 270° potentiometer
Ambient temperature, operation -25 ... 55 °C
Ambient temperature, storage -40 ... 70 °C
Degree of protection IP 67
Protection class III
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 8.0 27270902
ECLASS 9.0 27270902
ETIM 5.0 EC002717
ETIM 6.0 EC002717
3D-CAD model - zip
Data sheet - pdf