PRK 96K/P-1361-29
Polarized retro-reflective photoelectric sensor
| Series | 96 |
| Operating principle | Reflection principle |
| Special version | Activation input |
| Operating range | 0.3 ... 8 m (guaranteed operating range) |
| Operating range limit | 0.1 ... 10 m (typical operating range) |
| Light source | LED, Red |
| Supply voltage UB | 10 ... 30 V, DC |
| Residual ripple | 0 ... 15 %, From UB |
| Open-circuit current | 0 ... 50 mA |
| Number of activation inputs | 1 Piece(s) |
| Type | Activation input |
| Number of digital switching outputs | 1 Piece(s) |
| Type | Digital switching output |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching frequency | 1,000 Hz |
| Number of connections | 1 Piece(s) |
| Type of connection | Terminal |
| No. of pins | 4 -pin |
| Dimension (W x H x L) | 30 mm x 90 mm x 70 mm |
| Housing material | Plastic |
| Plastic housing | PC |
| Lens cover material | Plastic |
| Net weight | 150 g |
| Note | Housing part used contains perfluorobutanesulfonic acid (PFBS) |
| Type of display | LED |
| Operational controls | 270° potentiometer |
| Ambient temperature, operation | -40 ... 55 °C |
| Degree of protection | IP 67 |
| Protection class | II |
| Approvals | c UL US |
| Standards applied | IEC 60947-5-2 |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270902 |
| ECLASS 8.0 | 27270902 |
| ECLASS 9.0 | 27270902 |
| ECLASS 10.0 | 27270902 |
| ECLASS 11.0 | 27270902 |
| ECLASS 12.0 | 27270902 |
| ECLASS 13.0 | 27270902 |
| ECLASS 14.0 | 27270902 |
| ECLASS 15.0 | 27270902 |
| ECLASS 16.0 | 27270902 |
| ETIM 5.0 | EC002717 |
| ETIM 6.0 | EC002717 |
| ETIM 7.0 | EC002717 |
| ETIM 8.0 | EC002717 |
| ETIM 9.0 | EC002717 |
| ETIM 10.0 | EC002717 |