Cover hood
Overview
Article list
Article list
Product selector
Filter
Results list: 5 products found
AC IVS 1048-IR
Cover hood
Part no.:
50149117
- Type of article: Cover hood with bandpass filter for infrared light
- Suitable for: IVS 1000i&DCR 1000i
- Outer diameter: 11.8 mm
- Transmission: 840 - 900 nm (>85%), 350 - 780 / 960 - 1100 nm (<3...
AC IVS 1048-DIFFUS
Cover hood
Part no.:
50149116
- Type of article: Diffuser plate
- Suitable for: IVS 1000i&DCR 1000i
- Outer diameter: 17 mm
- Transmission: 90 %
AC IVS 1048-Fokus
Cover hood
Part no.:
50148551
- Type of article: Cover hood as adjustment tool for focus position
- Suitable for: IVS 1000i&DCR 1000i
- Outer diameter: 45 mm
AC IVS 1048-POL
Cover hood
Part no.:
50148550
- Type of article: Cover hood with crossed polarization filters
- Suitable for: IVS 1000i&DCR 1000i
- Outer diameter: 45 mm
- Transmission: 40%
AC IVS 1048-RED
Cover hood
Part no.:
50148549
- Type of article: Cover hood with bandpass filter for red light
- Suitable for: IVS 1000i&DCR 1000i
- Outer diameter: 11.8 mm
- Transmission: 615 - 645 nm (>85%), 350 - 570 / 700 - 1100 nm (<3...
Part data of: 07/05/2025