RK 85/4-2000

Energetic diffuse sensor

Part no.: 50000496

Icon
Results list: 1 products found
HT49CI/4P-TB
Diffuse sensor with background suppression
Part no.: 50134464
  • Series: 49C
  • Operating principle: Diffuse reflection principle with background suppr...
  • Operating range, max.: 0.005 ... 3 m
  • Design: Cubic
Part no.: 50134464

2 Working Days

Series 85
Operating principle Diffuse reflection principle
Operating range 0 ... 2 m (guaranteed operating range)
Light source LED, Infrared
Supply voltage UB 10 ... 30 V, DC
Number of digital switching outputs 1 Piece(s)
Type Digital switching output
Switching element Transistor, PNP
Switching principle Light/dark switchable
Switching frequency 100 Hz
Number of connections 1 Piece(s)
Type of connection Standard plug
No. of pins 4 -pin
Dimension (W x H x L) 36 mm x 140 mm x 69 mm
Housing material Metal
Metal housing Diecast aluminum
Lens cover material Glass
Net weight 350 g
Type of display LED
Ambient temperature, operation -20 ... 60 °C
Degree of protection IP 65
Protection class I
Standards applied IEC 60947-5-2
Customs tariff number 85365019
ECLASS 5.1.4 27270903
ECLASS 8.0 27270903
ECLASS 9.0 27270903
ECLASS 10.0 27270903
ECLASS 11.0 27270903
ETIM 5.0 EC001821
ETIM 6.0 EC001821
ETIM 7.0 EC001821
Data sheet - pdf