ROD4-MS

Mounting system

Part no.: 50038066

Available immediately

Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Suitable for rotoScan ROD-4 optical distance sensors
Design Cubic
Dimension (W x H x L) 192 mm x 57 mm x 156 mm
Net weight 700 g
Design of mounting device Mounting system
Mounting device material Metal
Customs tariff number 83024900
ECLASS 5.1.4 27279290
ECLASS 8.0 27279290
ECLASS 9.0 27279090
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - RS4-MS - zip