RS4-MGS-X1-Set
Connector set
| Type of connection | Sub-D |
| Type | Female |
| No. of pins | 15 -pin |
| Version | Angled |
| Net weight | 35 g |
| Customs tariff number | 85389099 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27440102 |
| ECLASS 9.0 | 27069190 |
| ECLASS 10.0 | 27440102 |
| ECLASS 11.0 | 27440102 |
| ECLASS 12.0 | 27440115 |
| ECLASS 13.0 | 27440115 |
| ECLASS 14.0 | 27440115 |
| ECLASS 15.0 | 27440115 |
| ECLASS 16.0 | 27440115 |
| ETIM 5.0 | EC002635 |
| ETIM 6.0 | EC002635 |
| ETIM 7.0 | EC002635 |
| ETIM 8.0 | EC002635 |
| ETIM 9.0 | EC002635 |
| ETIM 10.0 | EC002635 |
| UNSPSC 26.08 | 39121413 |