UA US90-M18
Deflector attachment
Type | Deflector attachment for ultrasonic sensors |
Dimension (Ø x L) | 18 mm x 30 mm |
Thread size | M18 |
Net weight | 6 g |
Housing color | Black |
Customs tariff number | 70099200 |
ECLASS 5.1.4 | 27289200 |
ECLASS 8.0 | 27289290 |
ECLASS 9.0 | 27272892 |
ECLASS 10.0 | 27272892 |
ECLASS 11.0 | 27272892 |
ECLASS 12.0 | 27272892 |
ECLASS 13.0 | 27272892 |
ECLASS 14.0 | 27272892 |
ECLASS 15.0 | 27272892 |
ETIM 5.0 | EC002498 |
ETIM 6.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 9.0 | EC003015 |
ETIM 10.0 | EC003015 |