V-ILLU-KX-LED-RT-025x025-01
Illumination
Hello, we'd be happy to be of assistance to you.
We'd be happy to help you in finding a suitable alternative quickly and easily.
Please contact us via: Contact
Light source | LED, Red |
Transmitted-signal shape | continuously, pulsed (optional) |
Protective circuit | No information |
Supply voltage UB | 24 V, DC |
Design | Cubic |
Dimension (W x H x L) | 31 mm x 25 mm x 65 mm |
Net weight | 70 g |
Housing color | Black |
Illumination | Directed |
Dimensions, light area | 25 mm x 25 mm |
Customs tariff number | 94054099 |