VBT-12.5-288,4000
Light curtain transmitter
Series | Vario |
Operating principle | Throughbeam principle |
Device type | Transmitter |
Operating range | 0.7 ... 5 m |
Operating range | Guaranteed operating range |
Measurement field length | 288 mm |
Number of beams | 24 Piece(s) |
Beam spacing | 12.5 mm |
Light source | LED, Infrared |
Protective circuit | Polarity reversal protection Short circuit protected |
Supply voltage UB | 24 V, DC, -15 ... 20 % |
Residual ripple | 0 ... 15 %, From UB |
Type of connection | Cable |
Cable length | 4,000 mm |
Number of conductors | 3 -wire |
Design | Cubic |
Dimension (W x H x L) | 10 mm x 460 mm x 27 mm |
Housing material | Metal |
Metal housing | Aluminum |
Lens cover material | Plastic |
Housing color | Gray |
Type of fastening | Through-hole mounting |
Type of display | LED |
Type of configuration | Software |
Ambient temperature, operation | -10 ... 45 °C |
Degree of protection | IP 54 |
Protection class | III |
Standards applied | EN 60947-5-2 (German version) |
Customs tariff number | 90314990 |
ECLASS 8.0 | 27270910 |
ECLASS 9.0 | 27270910 |
ETIM 5.0 | EC002549 |
ETIM 6.0 | EC002549 |