Simple Vision sensors for detection, inspection and identification
The IVS 1000i / 1100i intelligent vision sensor provides a compact, versatile and powerful device with image processing functions for identification and inspection tasks. Available in various models with two different resolutions for maximum flexibility.
Allrounder for detection, identification and inspection
The Simple Vision sensors of the IVS 1000i / 1100i series
The Simple Vision sensors of the IVS 1000i / 1100i series are compact, versatile and high-performance devices with image processing functions for detection, identification and inspection. A wide variety of models with two different resolutions ensures maximum flexibility.
With powerful image processing tools, easy-to-configure software, interchangeable lenses and integrated high-performance LED illumination, the Simple Vision sensors from Leuze offer outstanding performance and a high level of efficiency.
Advantages for you
- Outstanding product performance for detection, identification and inspection tasks
- Different models with two different resolutions available
- High-performance image processing tools and a user-friendly, graphical interface for fast setup and smooth operation
- Integrated digital interfaces TCP/IP, PROFINET, EtherNet/IP, FTP/SFTP
- Exchangeable lenses for flexibility in terms of distance, field of vision and resolution
- Integrated, switchable high-performance LED illumination in white and red for an optimum, high-contrast image
- Filter caps for challenging tasks, e.g. quality checks, involving highly reflective objects or under changing ambient light conditions
- Compact housing enables integration into almost all system concepts, even in confined installation situations
- Protected by an IP67 housing, the Vision sensor also works reliably in harsh production environments
Our flexible selection of models provides various device options for different tasks and budgets:
IVS 1000i / 1100i
The allrounder model enables detection, inspection and identification with just one device. Furthermore, models with two different resolutions are also available.
- Presence detection
- 1D / 2D code reading
- Measuring and counting
- Allrounder for identification and inspection
Highlights
Fast commissioning and versatile applications
Support of common industrial protocols
The Leuze Vision Studio software offers powerful tools and statistics for image processing and inspection that can also be used offline. To reduce costs and save time, the sensors can be set up by the user without special training or specialist knowledge. The Simple Vision sensors can be used for a wide variety of industrial tasks:
- Position checking for controlling handling systems or a tool to correct the travel position
- Identification of a part using markings, its shape or other features
- Checking a part for correct production or correct mounting
- Measurement and counting of parts
- Checking of parts for defects
Common interface protocols such as TCP/IP, PROFINET, EtherNet/IP and also FTP/SFTP (Secure File Transfer Protocol) are supported. This makes communication and data acquisition easy. Digital inputs and outputs are also provided to allow simple processes to be controlled directly or to enable connection to a PLC.
Exchangeable lenses for flexibility
Thanks to four interchangeable S-Mount lenses with variable focus adjustment and two different apertures, the IVS 1000i / 1100i image processing sensors provide a high degree of flexibility in terms of reading distance, field of vision, resolution and depth of field.
Applications
Quality check during labeling process
Requirement:
On a packaging line, a label is to be affixed to the primary packaging. The label must be attached correctly before the product is inserted into the secondary packaging.
Solution:
With its variable field of vision and large operating range, the IVS 1000i / 1100i can easily locate and measure the label and check whether or not it has been attached correctly.
Adhesive detection during the sealing of secondary packaging
Requirement:
If adhesive is used for sealing secondary packaging, it must be ensured that the adhesive has been applied correctly before the carton is sealed.
Solution:
The IVS 1000i / 1100i can detect and count the adhesive beads or measure their length and is therefore ideally suited for such applications.
Quality check during sealing in beverage filling processes
Requirement:
In a beverage filling system, it must be checked whether the bottle caps are correctly sealed.
Solution:
With its extensive tool set, the IVS 1000i / 1100i Simple Vision sensor can determine whether the bottle cap is sealed correctly.
Technical features
| IVS TPRD | IVS TMEC | IVS TALL | |
| Detect (brightness, contrast, surface pixels, edge pixels) | • | • | • |
| Locate (surface, edge, form) | • | • | • |
| Count (surface, edge, form) | • | • | |
| Measure (angle, circle, distance, point-to-point, point-to-line) | • | • | |
| Detect barcodes | • | ||
| Locate barcodes | • | ||
| Count barcodes | • | ||
| Detect barcodes with DPM marking | • | ||
| Locate barcodes with DPM marking | • | ||
| Count barcodes with DPM marking | • |
Article list
- Series: DCR 1000i
- Software functions: Printing quality verification, Count codes, Detect...
- Code types, readable: 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved, 2/5 Matr...
- Series: DCR 1000i
- Software functions: DPM (directly marked codes), Count codes, Detect c...
- Code types, readable: EAN 8/13, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved...
- Series: DCR 1000i
- Software functions: Detect codes, Count codes, Locate codes, Reading o...
- Code types, readable: GS1 Databar Limited, 2/5 Hong Kong, 2/5 IATA, 2/5 ...
- Series: IVS 1000i
- Software functions: Locate: surface, edge, form, Count codes, Counting...
- Code types, readable: Micro QR, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved...
- Series: IVS 1000i
- Software functions: Counting: surfaces, edges, forms, Locate: surface,...
- Series: IVS 1000i
- Software functions: Locate: surface, edge, form, Parts detection: brig...
- Series: DCR 1000i
- Software functions: Detect codes, Count codes, Locate codes, Printing ...
- Code types, readable: Code 39, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
- Series: DCR 1000i
- Software functions: Reading of 1D codes, Count codes, Detect codes, Lo...
- Code types, readable: Code 39, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved,...
- Series: DCR 1000i
- Software functions: Count codes, Detect codes, DPM (directly marked co...
- Code types, readable: 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved, 2/5 Matr...
- Series: IVS 1000i
- Software functions: Measuring: angle, circle, distance, point-to-point...
- Code types, readable: Micro QR, 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved...
- Series: IVS 1000i
- Software functions: Parts detection: brightness, contrast, surface pix...
- Code types, readable: 2/5 Hong Kong, 2/5 IATA, 2/5 Interleaved, 2/5 Matr...
- Series: IVS 1000i
- Software functions: Counting: surfaces, edges, forms, Locate: surface,...