Sensors for distance measurement with large operating range
These sensors are used for distance measurements with large operating ranges up to 65 m, whereby this is achieved using propagation time and phase measurement methods. Both approaches feature a constant resolution, an extremely small black-white error and high repeatability and are therefore also suitable for positioning applications. Reliable detection of dark, glossy and colored objects is possible. Status LED indicators on top and front allow detection of switching state from afar. Models (ODS10) with configuration options via IO-Link and Sensor Studio.
Overview
Article list
Article list
Product selector
Filter
Results list: 10 products found
ODS10L1-25M.8/LAK,200-M12
Optical distance sensor
Part no.:
50129536
- Measurement range, max.: 100 ... 25,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against reflector
- Housing material: Plastic
ODS10L1.8/LA6,200-M12
Optical distance sensor
Part no.:
50129535
- Measurement range, max.: 50 ... 8,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against object
- Housing material: Plastic
ODS10L1.8/LAK,200-M12
Optical distance sensor
Part no.:
50129534
- Measurement range, max.: 50 ... 8,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against object
- Housing material: Plastic
ODS10L1-25M.8/LAK
Optical distance sensor
Part no.:
50129533
- Measurement range, max.: 100 ... 25,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against reflector
- Housing material: Plastic
ODS10L1.8/LA6
Optical distance sensor
Part no.:
50129532
- Measurement range, max.: 50 ... 8,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against object
- Housing material: Plastic
ODS10L1.8/LAK
Optical distance sensor
Part no.:
50129531
- Measurement range, max.: 50 ... 8,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against object
- Housing material: Plastic
ODS10L1-25M.8/LAK-M12
Optical distance sensor
Part no.:
50129530
- Measurement range, max.: 100 ... 25,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against reflector
- Housing material: Plastic
ODS10L1.8/LA6-M12
Optical distance sensor
Part no.:
50129529
- Measurement range, max.: 50 ... 8,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against object
- Housing material: Plastic
ODS10L1.8/L6X-M12
Optical distance sensor
Part no.:
50129528
- Measurement range, max.: 50 ... 8,000 mm
- Type of scanning system: Against object
- Housing material: Plastic
ODS10L1.8/LAK-M12
Optical distance sensor
Part no.:
50127853
- Measurement range, max.: 50 ... 8,000 mm
- Analog output: Analog output, Configurable, factory setting: curr...
- Type of scanning system: Against object
- Housing material: Plastic
Part data of: 09/03/2026