HTK 82-24V
Reflector
| Special version | Heating |
| Supply voltage UB | 24 V, AC/DC |
| Power consumption, max. | 2.8 W |
| Function | Voltage supply |
| Type of connection | Cable |
| Cable length | 5,000 mm |
| Sheathing material | PVC |
| Cable color | Black |
| Number of conductors | 2 -wire |
| Design | Round |
| Triple reflector size | 2.3 mm |
| Mounting dimension, thickness | 21 mm |
| Mounting dimension, diameter | 93 mm |
| Reflective surface, diameter | 78 mm |
| Reflector material | Plastic |
| Material of base material | Plastic |
| Chemical designation, reflector material | PMMA8N |
| Structure, active surface | Triple |
| Net weight | 364 g |
| Type of fastening | Through-hole mounting |
| Ambient temperature, operation | -40 ... 70 °C |
| Customs tariff number | 39269097 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |