RK 93/4-200 L
Energetic diffuse sensor
| Series | 93 |
| Operating principle | Diffuse reflection principle |
| Special version | V-optics |
| Operating range | Guaranteed operating range |
| Operating range, white 90% | 0.002 ... 0.2 m |
| Operating range, gray 18% | 0.007 ... 0.135 m |
| Operating range, black 6% | 0.015 ... 0.105 m |
| Operating range limit, white 90% | 0 ... 0.21 m |
| Operating range limit, gray 18% | 0.005 ... 0.14 m |
| Operating range limit, black 6% | 0.008 ... 0.11 m |
| Operating range limit | Typical operating range |
| Light source | LED, Infrared |
| Type of light spot geometry | Round |
| Supply voltage UB | 10 ... 30 V, DC |
| Number of digital switching outputs | 1 Piece(s) |
| Switching element | Transistor, PNP |
| Switching principle | Light switching |
| Switching frequency | 250 Hz |
| Number of connections | 1 Piece(s) |
| Type of connection | Connector |
| Thread size | M12 |
| Material | Metal |
| No. of pins | 4 -pin |
| Dimension (W x H x L) | 20 mm x 60 mm x 44 mm |
| Housing material | Metal |
| Metal housing | Diecast zinc |
| Lens cover material | Glass |
| Net weight | 170 g |
| Ambient temperature, operation | -20 ... 60 °C |
| Degree of protection | IP 65 |
| Protection class | III |
| Approvals | c UL US |
| Standards applied | EN 60947-5-2 (German version) |
| Customs tariff number | 85365019 |
| ECLASS 5.1.4 | 27270903 |
| ECLASS 8.0 | 27270903 |
| ECLASS 9.0 | 27270903 |
| ECLASS 10.0 | 27270903 |
| ECLASS 11.0 | 27270903 |
| ECLASS 12.0 | 27270903 |
| ECLASS 13.0 | 27270903 |
| ECLASS 14.0 | 27270903 |
| ECLASS 15.0 | 27270903 |
| ECLASS 16.0 | 27270903 |
| ETIM 5.0 | EC001821 |
| ETIM 6.0 | EC001821 |
| ETIM 7.0 | EC001821 |
| ETIM 8.0 | EC001821 |
| ETIM 9.0 | EC001821 |
| ETIM 10.0 | EC001821 |
| UNSPSC 26.08 | 39121528 |