BCL 8 SM 550

Stationary bar code reader

Part no.: 50040230

Delivery time approx. 22 business days
Icon Icon Icon Icon Icon
Series BCL 8
Functions Alignment mode
AutoConfig
AutoReflAct
Daisy Chain
I/O
LED indicator
Multiple read
Output format selectable
Reading gate control
Reference code comparison
Code types, readable 2/5 Interleaved
Codabar
Code 39
Code 93
Code 128
EAN 8/13
EAN 128
EAN Addendum
Pharma Code
Pharmacode (available upon consultation)
UPC
Scanning rate, typical 600 scans/s
Bar codes per reading gate, max. number 63 Piece(s)
Reading distance 25 ... 145 mm
Light source Laser, Red
Wavelength 655 nm
Laser class 1, IEC/EN 60825-1:2014
Modulus size 0.15 ... 0.5 mm
Reading method Line scanner
Scanning rate 600 scans/s
Beam deflection Via rotating polygon wheel
Light beam exit Lateral with deflecting mirror
Supply voltage UB 4.75 ... 5.5 V, DC
Current consumption, max. 250 mA
Number of inputs/outputs selectable 1 Piece(s)
Input current, max. 20 mA
Function Freely configurable
Type RS 232
Function Process
Transmission protocol Adjustable
Type RS 232
Function Service
Number of connections 1 Piece(s)
Function Data interface
PWR / SW IN / OUT
Type of connection Cable
Cable length 2,000 mm
Number of conductors 5 -wire
Design Cubic
Dimension (W x H x L) 58 mm x 48 mm x 17.4 mm
Housing material Metal
Metal housing Zinc
Lens cover material Glass
Net weight 135 g
Housing color Silver
Type of fastening Dovetail grooves
Mounting thread
Through-hole mounting
Via optional mounting device
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation 0 ... 40 °C
Ambient temperature, storage -20 ... 60 °C
Relative humidity (non-condensing) 0 ... 90 %
Degree of protection IP 67
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2, -3
Test procedure for shock in accordance with standard IEC 60068-2-27, test Ea
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
US patents US 6,735,007 B
Customs tariff number 84719000
ECLASS 5.1.4 27280102
ECLASS 8.0 27280102
ECLASS 9.0 27280102
ECLASS 10.0 27280102
ECLASS 11.0 27280102
ECLASS 12.0 27280102
ECLASS 13.0 27280102
ECLASS 14.0 27280102
ECLASS 15.0 27280102
ECLASS 16.0 27280102
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
3D-CAD model - zip
EPLAN macro - edz
Configuration software - V4.7.1 - zip
Package insert - pdf
Operating instructions - pdf
Data sheet - pdf
Product brochure - Identification - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf