VS 403/R-AC

Amplifier

Part no.: 50040824

Delivery time approx. 25 business days
Icon Icon
Follow-up article

Hello, we'd be happy to be of assistance to you.

We'd be happy to help you in finding a suitable alternative quickly and easily.


Please contact us via: Contact

Series 403
Protective circuit Polarity reversal protection
Short circuit protected
Input resistance 1,000 Ω
Type Digital switching output
Voltage type AC/DC
Switching element Relay, NC contact/NO contact
Switching principle NC contact/NO contact
Switching element Transistor, NC contact/NO contact
Switching principle NC contact/NO contact
Switching frequency 15 Hz
Type NAMUR
Number of connections 3 Piece(s)
Type of connection Terminal
No. of pins 3 -pin
Type of connection Terminal
No. of pins 3 -pin
Type of connection Terminal
No. of pins 3 -pin
Design Cubic
Dimension (W x H x L) 18 mm x 99.5 mm x 112 mm
Housing material Plastic
Plastic housing PA 66
Net weight 160 g
Housing color Gray
Type of fastening Installation on top-hat rail
Type of display LED
Number of LEDs 2 Piece(s)
Ambient temperature, operation -20 ... 70 °C
Ambient temperature, storage -40 ... 80 °C
Ex device group II
Ignition protection type ia intrinsically safe
Degree of protection IP 20 (terminals)
IP 30 (housing)
Approvals Ex
Standards applied EN 61326-1
Ex-standard EN 50014
EN 50020
EN 50021
EN 50281-1-1
EN 50284
Customs tariff number 85365019
ECLASS 5.1.4 27210121
ECLASS 8.0 27210121
ECLASS 9.0 27210121
ECLASS 10.0 27210121
ECLASS 11.0 27210121
ECLASS 12.0 27210121
ECLASS 13.0 27210121
ECLASS 14.0 27210121
ECLASS 15.0 27210121
ETIM 5.0 EC001485
ETIM 6.0 EC001485
ETIM 7.0 EC001485
ETIM 8.0 EC001485
ETIM 9.0 EC001485
ETIM 10.0 EC001485
EC declaration of conformity - pdf
Certificate - IEC Ex Certificate - pdf