BTU 346M.5-D12

Mounting system

Part no.: 50122798

Delivery time approx. 8 business days
Suitable for product group Reflectors
Switching sensors, cubic
Suitable for 46B series sensors
Reflector (M)TKS 30x50
Reflector (M)TKS 40x60
Reflector TKS 50x50
TKS 20x40 reflector
Standard designation, stainless steel mounting device V2A
Net weight 103 g
Design of mounting device Mounting system
Type of fastening, at system For 12 mm rod
Sheet-metal mounting
Type of fastening, at device Screw type
Type of mounting device Adjustable
Clampable
Turning, 360°
Mounting device material Stainless steel
Customs tariff number 83024900
ECLASS 5.1.4 27279202
ECLASS 8.0 27279202
ECLASS 9.0 27273701
ECLASS 10.0 27273701
ECLASS 11.0 27273701
ECLASS 12.0 27273701
ECLASS 13.0 27273701
ECLASS 14.0 27273701
ECLASS 15.0 27273701
ETIM 5.0 EC002498
ETIM 6.0 EC003015
ETIM 7.0 EC003015
ETIM 8.0 EC003015
ETIM 9.0 EC003015
ETIM 10.0 EC003015
3D-CAD model - zip