LE49CI.UCH/TS-TB
Throughbeam photoelectric sensor receiver
Series | 49C |
Operating principle | Throughbeam principle |
Device type | Receiver |
Special version | Heating |
Operating range | see transmitter |
Protective circuit | Polarity reversal protection Short circuit protected Transient protection |
Supply voltage UB | 20 ... 250 V, AC/DC |
Power consumption (with AC) | 1.5 V·A |
Number of digital switching outputs | 2 Piece(s) |
Type | Digital switching output |
Switching element | Relay, NC |
Switching principle | Light switching |
Switching element | Relay, NO |
Switching principle | Light switching |
Switching frequency | 25 Hz |
Response time | 20 ms |
Readiness delay | 300 ms |
Number of connections | 1 Piece(s) |
Function | Signal OUT Voltage supply |
Type of connection | Terminal |
Type of terminal | Spring-cage terminal |
No. of pins | 5 -pin |
Dimension (W x H x L) | 31 mm x 104 mm x 55.5 mm |
Housing material | Plastic |
Plastic housing | PC |
Lens cover material | Plastic |
Net weight | 150 g |
Housing color | Red |
Type of fastening | Through-hole mounting Via optional mounting device |
Type of display | LED |
Number of LEDs | 3 Piece(s) |
Ambient temperature, operation | -40 ... 60 °C |
Ambient temperature, storage | -40 ... 70 °C |
Degree of protection | IP 67 |
Protection class | II |
Approvals | c UL US |
Standards applied | IEC 60947-5-2 |
Customs tariff number | 85365080 |
ECLASS 5.1.4 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 10.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 13.0 | 27270901 |
ECLASS 14.0 | 27270901 |
ECLASS 15.0 | 27270901 |
ETIM 5.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 9.0 | EC002716 |
ETIM 10.0 | EC002716 |