S M8A-4P-SK

Connector

Part no.: 50132550

Delivery time approx. 22 business days
Icon
Operating voltage Max. 250 V AC/DC
Type of connection Connector
Thread size M8
Type Male
Handle body material Metal
No. of pins 4 -pin
Encoding A-coded
Version Axial
Lock Screw fitting, nickel-plated diecast zinc, recommended torque 0.6 Nm, self-locking
Type of connection Insulation-piercing connecting device
Width across flats 9 mm
Net weight 12 g
Degree of protection IP 67
Customs tariff number 85369010
ECLASS 5.1.4 27279201
ECLASS 8.0 27440102
ECLASS 9.0 27060311
ECLASS 10.0 27440102
ECLASS 11.0 27440102
ECLASS 12.0 27440116
ECLASS 13.0 27440116
ECLASS 14.0 27440116
ECLASS 15.0 27440116
ETIM 5.0 EC002635
ETIM 6.0 EC002635
ETIM 7.0 EC002635
ETIM 8.0 EC002635
ETIM 9.0 EC002635
ETIM 10.0 EC002635