IPS 208i FIX-M3-102-I3

Smart camera

Part no.: 50135331

Delivery time approx. 5 business days
Icon Icon Icon Icon
Series IPS 200i
Application Single compartment depth
Software functions Compartment fine positioning
Working range 100 ... 600 mm
Light source LED, Infrared
Transmitted-signal shape Pulsed
Camera resolution, horizontal 1,280 px
Camera resolution, vertical 960 px
Marker size (round) 5 ... 20 mm
Electronic shutter speed 0.068 ... 5 ms
Camera type Monochrome
Reproducibility (1 sigma) 0.1 mm, depending on the application
Protective circuit Polarity reversal protection
Short circuit protected
Supply voltage UB 18 ... 30 V, DC
Average power consumption 8 W
Number of digital switching inputs 3 Piece(s)
Type Digital switching input
Voltage type DC
Number of digital switching outputs 5 Piece(s)
Type Digital switching output
Voltage type DC
Switching current, max. 100 mA
Switching principle +24 V switching
Switching principle +24 V switching
Switching principle +24 V switching
Switching principle +24 V switching
Switching principle +24 V switching
Type Ethernet
Architecture Client
Server
Address assignment DHCP
Manual address assignment
Transmission speed 10 Mbit/s
100 Mbit/s
Function Process
Switch functionality None
Transmission protocol TCP/IP , UDP
Type Ethernet
Function Service
Number of connections 2 Piece(s)
Function Signal IN
Signal OUT
Voltage supply
Type of connection Connector
Designation on device PWR / SWI / SWO
Thread size M12
Type Male
Material Metal
No. of pins 12 -pin
Encoding A-coded
Function Configuration interface
Data interface
Type of connection Connector
Designation on device HOST
Thread size M12
Type Female
Material Metal
No. of pins 4 -pin
Encoding D-coded
Design Cubic
Dimension (W x H x L) 43 mm x 61 mm x 44 mm
Housing material Metal
Plastic
Plastic housing PC
Metal housing Diecast aluminum
Lens cover material Plastic
Net weight 120 g
Housing color Silver
Type of fastening Mounting thread
Via optional mounting device
Type of display LED
Number of LEDs 9 Piece(s)
Type of configuration Configuration codes
Teach-in
Via web browser
Operational controls Button(s)
Function of the operational control Adjustment mode
Auto-setup
Ambient temperature, operation 0 ... 50 °C
Ambient temperature, storage -20 ... 70 °C
Relative humidity (non-condensing) 90 %
Degree of protection IP 65
Protection class III
Approvals c UL US
Test procedure for EMC in accordance with standard EN 61000-6-2
EN 61000-6-4
Test procedure for continuous shock in accordance with standard IEC 60068-2-29, test Eb
Test procedure for vibration in accordance with standard IEC 60068-2-6, test Fc
Customs tariff number 90021100
ECLASS 5.1.4 27310101
ECLASS 8.0 27310101
ECLASS 9.0 27310201
ECLASS 10.0 27310101
ECLASS 11.0 27310101
ECLASS 12.0 27310101
ECLASS 13.0 27310101
ECLASS 14.0 27310101
ECLASS 15.0 27310101
ECLASS 16.0 27310101
ETIM 5.0 EC002550
ETIM 6.0 EC002550
ETIM 7.0 EC002550
ETIM 8.0 EC002550
ETIM 9.0 EC002550
ETIM 10.0 EC002550
UNSPSC 26.08 43211718
3D-CAD model - zip
EPLAN macro - edz
Software - Device Finder V4.0.1 - zip
Code Generator
Package insert - pdf
Operating instructions - pdf
Operating instructions - XML Interface description - pdf
Operating instructions - XML Job description - pdf
Data sheet - pdf
Product flyer - pdf
EC declaration of conformity - pdf
UKCA declaration of conformity - pdf