DTKS 30x50
Reflector
| Suitable for | PRK5.R3 |
| Operating range | 0.1 ... 0.3 m |
| Design | Rectangular |
| Direction independent | No |
| Triple reflector size | 2.3 mm |
| Mounting dimension, width | 34 mm |
| Mounting dimension, height | 75 mm |
| Mounting dimension, thickness | 7 mm |
| Reflective surface, height | 42.5 mm |
| Reflective surface, width | 25.9 mm |
| Reflector material | Plastic |
| Material of base material | Plastic |
| Chemical designation, reflector material | PMMA |
| Structure, active surface | Triple |
| Net weight | 13.5 g |
| Type of fastening | Adhesive Through-hole mounting |
| Type of reflector | Reflector |
| Ambient temperature, operation | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |
| UNSPSC 26.08 | 39121551 |