REF 6-S-20x40.P
Reflector
| Area of application | Pharmaceutical |
| Design | Rectangular |
| Triple reflector size | 0.3 mm |
| Mounting dimension, width | 20 mm |
| Mounting dimension, height | 60 mm |
| Mounting dimension, thickness | 6 mm |
| Reflective surface, height | 38 mm |
| Reflective surface, width | 16 mm |
| Reflector material | Plastic |
| Material of base material | Plastic |
| Polarization-changing | Yes |
| Chemical designation, reflector material | PET |
| Structure, active surface | Mikrotriple |
| Net weight | 6 g |
| Type of fastening | Screw type |
| Compatibility of materials | ECOLAB |
| Ambient temperature, operation | -40 ... 70 °C |
| Degree of protection | IP 67 |
| Customs tariff number | 90029000 |
| ECLASS 5.1.4 | 27279203 |
| ECLASS 8.0 | 27279203 |
| ECLASS 9.0 | 27273601 |
| ECLASS 10.0 | 27273601 |
| ECLASS 11.0 | 27273601 |
| ECLASS 12.0 | 27273601 |
| ECLASS 13.0 | 27273601 |
| ECLASS 14.0 | 27273601 |
| ECLASS 15.0 | 27273601 |
| ECLASS 16.0 | 27273601 |
| ETIM 5.0 | EC002467 |
| ETIM 6.0 | EC002467 |
| ETIM 7.0 | EC002467 |
| ETIM 8.0 | EC002467 |
| ETIM 9.0 | EC002467 |
| ETIM 10.0 | EC002467 |