KSS HS-USB-4A-RJ41-AA-T1-020
Interconnection cable
| Suitable for | HS 66x8 |
| Suitable for interface | USB |
| Type of connection | RJ41 |
| Connector, LED | No |
| Type of connection | USB |
| Connector type | USB 2.0 Standard-A |
| Sheathing color | Black |
| Shielded | Yes |
| Cable length | 2,000 mm |
| Sheathing material | TPU |
| Suitability for drag chains | No |
| Net weight | 90 g |
| Customs tariff number | 85444290 |
| ECLASS 5.1.4 | 27279201 |
| ECLASS 8.0 | 27279218 |
| ECLASS 9.0 | 27060311 |
| ECLASS 10.0 | 27060311 |
| ECLASS 11.0 | 27060311 |
| ECLASS 12.0 | 27060311 |
| ECLASS 13.0 | 27060311 |
| ECLASS 14.0 | 27060311 |
| ECLASS 15.0 | 27060311 |
| ECLASS 16.0 | 27060311 |
| ETIM 5.0 | EC001855 |
| ETIM 6.0 | EC001855 |
| ETIM 7.0 | EC001855 |
| ETIM 8.0 | EC001855 |
| ETIM 9.0 | EC001855 |
| ETIM 10.0 | EC001855 |
| UNSPSC 26.08 | 26121604 |